If you install more than one device in the same wallbox, you may need to de-rate or reduce the load that each device can control. De-rating may be necessary based on the type of bulb you are controlling. Incandescent and Magnetic Low Voltage bulbs require de-rating. De-rating is not required when using dimmable LED or dimmable CFL bulbs in multi-dimmer installations. Refer to the de-rating chart in the instructions for maximum load per dimmer.
DDMX1 - MAXIMUM LOAD PER DIMMER FOR MULTI-DEVICE
LOAD | ONE DEVICE | TWO DEVICES |
MORE THAN |
Incandescent | 1000W | 800W | 700W |
Magnetic Low Voltage | 1000VA | 800VA | 700VA |
DDL06 and DDM06 - MAXIMUM LOAD PER DIMMER FOR MULTI-DEVICE
LOAD | ONE DEVICE | TWO DEVICES |
MORE THAN |
Incandescent | 600W | 500W | 500W |
DDF01 - MAXIMUM FAN SPEED CONTROL FOR MULTI-DEVICE
LOAD | TWO DEVICES |
MORE THAN |
|
Inductive Motor | 1.5A | 1.5A | 1.5A |
DD710 - MAXIMUM BULB WATTAGE AT 80% EFFICIENCY
VOLTS | RATING | ONE DEVICE |
TWO DEVICES |
MORE THAN |
120V | 950VA | 760VA | 760VA | 760VA |
277V | 1350VA | 1080VA | 1080VA | 1080VA |
DDE06 - MAXIMUM LOAD PER DIMMER FOR MULTI-DEVICE
LOAD | ONE DEVICE | TWO DEVICES |
MORE THAN |
Incandescent | 600W | 500W | 400W |
Electronic Low Voltage | 600VA | 500VA | 400VA |
DDE06 - MAXIMUM BULB WATTAGE AT 80% EFFICIENCY
LOAD | ONE DEVICE | TWO DEVICES |
MORE THAN |
Incandescent | 480W | 400W | 320W |
Electronic Low Voltage | 480VA | 400VA | 320W |