Leviton Dimmers and Switches Help Center home page
Sign in
  1. Leviton Dimmers and Switches
  2. Decora Digital Bluetooth
  3. Device Setup and Configuration

Articles in this section

  • How to I put my Bluetooth device into pairing mode?
  • My schedules are not running at the correct times
  • What App should I use with my Decora Digital™ Devices?
  • How many On and Off events can be programmed on each Decora Digital device?
  • How does the Random feature work?
  • Am I required to enable ‘Location Services’ through the app?
  • What is the Authentication Code Reset?
  • Can other family members access my Decora Digital™ devices?
  • Are a username and password required to use the app?
  • Is there a charge to download the Decora Digital Dimmer & Timer App?
See more

How many users can pair with each Decora Digital™ device?

  • October 07, 2021 22:13
  • Updated
Follow

There is no limit to the number of users that can be paired with each device.

Was this article helpful?
0 out of 0 found this helpful
Return to top

Related articles

  • DD710-BDZ: Decora Digital 0-10 Volt Dimmer and 24-hour Timer
  • Can other family members access my Decora Digital™ devices?

Need more help?

Contact Us:

● Email: corporatetechsupport@leviton.com

● Call us: 1-800-824-3005

● Website: www.leviton.com

Hours of Operation:

-Monday to Friday: 8AM – 10PM ET

-Saturday: 9AM – 7PM ET

-Sunday: 9AM – 5PM ET



Leviton Dimmers and Switches
© 2025 Leviton Manufacturing Co., Inc.