Decora Digital Bluetooth
Support Videos
- How to install a Leviton Decora Digital DDMX1 and DDM06 Dimmer
- How to Install a Decora Digital™ DDL06 Dimmer
- How to Install a Decora Digital™ DDS15 Switch
- Dimming LED Bulbs and Fixtures
- Video - How to Identify a Neutral Wire
- Video - How to Install a Decora 3-Way Switch/Dimmer using a Matching Companion (DD0SR-DLZ / DD00R-DLZ)
Product Information
- What are the benefits of using Decora Digital Controls with Bluetooth Technology?
- Where Can I Purchase Decora Digital™ Bluetooth Devices?
- What type of bulbs can be used with Decora Digital™ Controls?
- Will I save energy if I dim LED and CFL bulbs?
- What is the wireless range of the Bluetooth enabled devices?
- Can I install a Decora Smart Bluetooth Device Outside, in an Attic or an Unheated Garage?
Device Setup and Configuration
- How to I put my Bluetooth device into pairing mode?
- My schedules are not running at the correct times
- What App should I use with my Decora Digital™ Devices?
- How many On and Off events can be programmed on each Decora Digital device?
- How does the Random feature work?
- Am I required to enable ‘Location Services’ through the app?
Device Wiring
- Is a neutral wire required with Leviton Decora Digital Bluetooth Controls?
- I have two switches that control one light. When installing Decora Digital Bluetooth devices do I need to replace both switches?
- Is de-rating required when installing more than one Decora Digital device in the same wallbox?
- Can I mix bulb types with the Decora Digital™ Dimmer?
- Can I Connect the Neutral Terminal (marked WH) to Ground?
- The Circuit Breaker or GFCI Outlet Trips when I try to Turn the Light On
Troubleshooting After Installation
- How do I reset a Decora Digital device to its original factory settings?
- I have some LED bulbs that seem to have a slight delay before they turn on, is this to be expected?
- Dimming adjustments for LED and CFL bulbs
- Can the rechargeable backup battery be replaced?
- How do I identify my device's model number?
Product Documentation
- DDS15-BDZ: Decora Digital™ Switch and 24-hour Timer
- DDF01-BLZ: Decora Digital™ Fan Controller and 24-hour Timer
- DD710-BDZ: Decora Digital 0-10 Volt Dimmer and 24-hour Timer
- DDE06-BLZ: Decora Digital Electronic Low Voltage Dimmer and 24-hour Timer
- DDMX1-BLZ: Decora Digital™ Dimmer and 24-hour Timer
- DDL06-BLZ: Decora Digital™ Dimmer and 24-hour Timer